ASV, Speed Exhaust Controller

The ASV series of speed exhaust controller is available in two styles depending on size.  The ASV120F/220F are elbow styles that look like a standard speed controller.  The ASV310F~510 are a tee-type design with twice the flow capacity of a standard speed controller and also add flame resistance for use in welding applications.

  • Available tube connections: 5/32", 1/4", 5/16", 3/8", 1/2", 4mm, 6mm, 8mm, 10mm, 12mm
  • Available threaded connections: M3 x 0.5, M5 x 0.8, 10-32 UNF, R1/8, R1/4, R3/8, R1/2, NPT1/8, NPT1/4, NPT3/8, NPT1/2
  • Spatter covers available (ASV310F/410F/510F)
ASV, Speed Exhaust Controller
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Style Configuration Status
Thread Configuration Status
Port Size Configuration Status
Tube Size Configuration Status
Sealant Configuration Status
Option Configuration Status
Made to Order Configuration Status
Lock Nut Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate