Select values from the drop down lists or make appropriate selections to configure the part number.
Connector Model Type
-- Pick an Option --
L1 (Lead Wire, 34 Cores)
SKAN (Fieldbus Type, Negative Common, IO-Link)
Lead Wire Lenth
-- Pick an Option --
Not Applicable
05 (5m)
10 (10m)
15 (15m)
Total Stations
-- Pick an Option --
4 Stations
8 Stations
12 Stations
16 Stations
SUP/EXH Block
-- Pick an Option --
D (D Side, 2 to 10 Stations)
B (Both Sides, 2 to 16 Stations)
Pilot Specification
-- Pick an Option --
Internal Pilot
R (External Pilot)
5-Port Type Manifold Block Stations
-- Pick an Option --
Nil (None)
Fittings
-- Pick an Option --
02F (Without Fittings: A,B: G1/4 thread -- P, EA, EB: G1/2 thread -- X, PE: G1/8 thread -- Vent M5 thread)
BN7 (Brass: A,B: 1/4" -- P, EA, EB: 1/2" -- X, PE: 1/4" -- Vent 5/32")
BN9 (Brass: A,B: 5/16" -- P, EA, EB: 1/2" -- X, PE: 1/4" -- Vent 5/32")
BN11 (Brass: A,B: 3/8" -- P, EA, EB: 1/2" -- X, PE: 1/4" -- Vent 5/32")
GN7 (Stainless Steel: A,B: 1/4" -- P, EA, EB: 1/2" -- X, PE: 1/4" -- Vent 5/32")
GN9 (Stainless Steel: A,B: 5/16" -- P, EA, EB: 1/2" -- X, PE: 1/4" -- Vent 5/32")
GN11 (Stainless Steel: A,B: 3/8" -- P, EA, EB: 1/2" -- X, PE: 1/4" -- Vent 5/32")
B6 (Brass: A,B: 6mm -- P, EA, EB: 16mm -- X, PE: 6mm -- Vent 4mm)
B8 (Brass: A,B: 8mm -- P, EA, EB: 16mm -- X, PE: 6mm -- Vent 4mm)
B10 (Brass: A,B: 10mm -- P, EA, EB: 16mm -- X, PE: 6mm -- Vent 4mm)
G6 (Stainless Steel: A,B: 6mm -- P, EA, EB: 16mm -- X, PE: 6mm -- Vent 4mm)
G8 (Stainless Steel: A,B: 8mm -- P, EA, EB: 16mm -- X, PE: 6mm -- Vent 4mm)
G10 (Stainless Steel: A,B: 10mm -- P, EA, EB: 16mm -- X, PE: 6mm -- Vent 4mm)
Mounting Option
-- Pick an Option --
None
L (Mounting Leg, 90mm)
Coil Type
-- Pick an Option --
Standard
T (w/ Power Saving Circuit)
Type of Valve Common Spec
-- Pick an Option --
U (Non-Polar)
Z (Positive Common)
NZ (Negative Common)
Valve Selection 1, QTY
-- Pick an Option --
1 (1 Station)
2 (2 Stations)
3 (3 Stations)
4 (4 Stations)
5 (5 Stations)
6 (6 Stations)
7 (7 Stations)
8 (8 Stations)
9 (9 Stations)
10 (10 Stations)
11 (11 Stations)
12 (12 Stations)
13 (13 Stations)
14 (14 Stations)
15 (15 Stations)
16 (16 Stations)
Valve Selection 1, Type
-- Pick an Option --
A (2-Position Single)
B (2-Position Double)
C (3-Position Closed Center)
D (3-Position Exhaust Center)
E (3-Positioin Pressure Center)
F (4-Position Dual 3-Port NC/NC)
G (4-Position Dual 3-Port NO/NO)
H (4-Position Dual 3-Port NC/NO)
J (Blanking Plate)
Valve Selection 2, QTY
-- Pick an Option --
Nil (without 2nd Selection)
1 (1 Station)
2 (2 Stations)
3 (3 Stations)
4 (4 Stations)
5 (5 Stations)
6 (6 Stations)
7 (7 Stations)
8 (8 Stations)
9 (9 Stations)
10 (10 Stations)
11 (11 Stations)
12 (12 Stations)
13 (13 Stations)
14 (14 Stations)
15 (15 Stations)
Valve Selection 2, Type
-- Pick an Option --
Nil (without 2nd Selection)
A (2-Position Single)
B (2-Position Double)
C (3-Position Closed Center)
D (3-Position Exhaust Center)
E (3-Positioin Pressure Center)
F (4-Position Dual 3-Port NC/NC)
G (4-Position Dual 3-Port NO/NO)
H (4-Position Dual 3-Port NC/NO)
J (Blanking Plate)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.