Rodless Cylinder, CY3B, Magnetically Coupled, (Basic)

The CY3B Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure.  The CY3B series has resin based lube retainers installed on the dust seal to more evenly distribute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance.  Please note the CY3B must be used with an external guide to support the load.

  • Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500, 3000, 5000 mm
  • Minimum operating pressure: 0.12 ~ 0.16 MPa (17 ~ 23 psi)
  • Speed: 50 ~ 500 mm/sec.
  • Options include: Heat Resistance 150°C (XB6), Low Speed, 15 ~50 mm/sec (XB9), Ultra Low Speed, 7 ~ 50 mm/sec (XB13), High Speed, 1500 mm/sec (X160), Hard Chrome Plating (X322)
Rodless Cylinder, CY3B, Magnetically Coupled, (Basic)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate