DAS, Deceleration Controller

DAS allows adjustment of deceleration position (cushion timing) and deceleration speed (cushion intensity) in a high speed application.  Optimization of cushion timing and intensity reduces impact at the stroke end without the need to add and install shock absorber.  Example application is to reduce impact when opening/closing machine door.

  • Simply install betwwen valve and cylinder
  • 2-speed control of cylinders
  • Applicable cylinder: Bore size ø10 to ø100; Stroke from 50mm+
  • Operating pressure: 0.3 to 0.7 MPa
  • Tube size: mm 04, 06, 08, 10, 12; inch 03, 07, 09, 11, 13
DAS, Deceleration Controller
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
DAS Configuration Status
Body Size Configuration Status
Mounting Configuration Status
Applicable Tubing O.D. Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate