- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
Solenoid Valves - 3 Port
Solenoid valves, 3 port are an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, these small profile valves increase design flexibility and minimizes space requirements. Low power pilot solenoid design, which dramatically reduces thermal heat generation. These valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.

SYJ
The SYJ Valve is an innovative combination of space efficiency and performance superiority which provides real value to the design solution. Whether designed in a manifold or used as a single valve, this small profile increases design flexibility and minimizes space requirements. The SYJ valve utilizes a low power (0.5 watts standard) pilot solenoid design, which dramatically reduces thermal heat generation. This improves performance, decreases operating costs, and allows for direct control by PLC output relays. All electrical connections for SYJ Valves are available with lights and surge suppression. SYJ series valves can be configured on base mounted manifolds, or individually on sub-plates, creating a variety of solutions to meet your broadest engineering needs.


VQZ
Series VQZ base mount solenoid valves combine convenience with durability and performance in a more traditional mounting style. Series VQZ Body Ported Solenoid Valves combine flexibility with high performance and long life in an inline body style.

VP
SMC's VP300/500/700 series solenoid valve, offers high flow capacity and reduced power consumption (1.55W standard, 0.55W with power saving circuit). The VP series may be used as either a selector valve, or a divider valve. It is available in a normally closed or a normally open style. The series is vacuum applicable up to –101.2kPa.
VG
Series VG342 is a 3 port pilot poppet solenoid valve and can be used as a selector or divider valve (external pilot). Actuation is changeable between N.C., N.O., or external pilot types. VG342 is possible to use in vacuum or under low pressures. No lubrication is required.

VEX
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.

VFN
VFN212N is a 3 port solenoid valve compliant with NAMUR interface. It can be directly installed on valve actuators that comply with NAMUR.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery