JSY Plug-in
Plug-in type for JSY series is available in 3 valve body sizes, JSY1000 (6.4mm), JSY3000 (10mm) and JSY5000 (15mm). JSY plug-in type is compatible with fieldbus, ethernet and wireless communication module such as EX600 and EX260.
JSY Plug-in, Valve
Plug-in type for JSY series is available in 3 valve body sizes, JSY1000 (6.4mm), JSY3000 (10mm) and JSY5000 (15mm). JSY plug-in type is compatible with fieldbus, ethernet and wireless communication module such as EX600 and EX260.
- Plug-in type flow rate (Cv): JSY1000: 0.27; JSY3000: 0.70; JSY5000: 1.65
- Valve body width: JSY1000: 6.4mm; JSY3000: 10mm; JSY5000: 15mm
- IP67 protection rating (JSY1000: IP40)
JSY Manifold, D-sub Connector, Flat Ribbon Connector Kit
Plug-in JSY manifold with D-sub and flat ribbon connector. Up to 24 solenoids can be connected per manifold.
- D-sub Connector (24 solenoids), Flat Ribbon Cable (24, 18, or 8 solenoids)
- Protection rating: D-sub connector: IP67, IP40 or IP20; Flat ribbon: IP40, or IP20
JSY Manifold, Terminal Block Kit
Plug-in JSY manifold with Terminal Block (Spring cage or screw type) Kit. Up to 24 solenoids can be connected per manifold.
- Spring cage terminal block (32 solenoids), Screw Style Terminal Block (20 solenoids)
- Protection rating: IP67 (JSY1000: IP40)
JSY Manifold, Lead Wire Kit
Plug-in JSY manifold with Lead Wire Kit. Up to 24 solenoids can be connected per manifold.
- Lead wire kit (32, 16, or 8 solenoids)
- Protection rating: IP67 (JSY1000: IP40)
JSY Manifold, EX600 Kit
Plug-in JSY manifold with EX600 Communication Module Kit. Up to 32 solenoids can be connected per manifold. EX600 system allows modular construction with up to 9 Input/Output units per manifold.
- Available protocol: EtherNet/IP™, Profinet, EtherCAT, SMC Wireless, CC-Link, Profibus DP, DeviceNet™, Powerlink (Made to Order), Modbus/TCP (Made to Order)
- Protection rating: IP67 (JSY1000: IP40)
JSY Manifold, EX260 Kit
Plug-in JSY manifold with EX260 Communication Module Kit. Up to 32 solenoids can be connected per manifold. EX260 series is a compact and cost-effective interface to connect valve manifolds to ethernet and fieldbus network.
- Available protocol: EtherNet/IP™, IO-Link, Profinet, EtherCAT, CC-Link, Profibus DP, DeviceNet™, Powerlink, Modbus/TCP (Made to Order)
- Protection rating: IP67 (JSY1000: IP40)
JSY Manifold, EX250 Kit
Plug-in JSY manifold with EX250 Communication Module Kit. EX250 allows connection up to 32 solenoids along with 32 inputs per node
- Available protocol: EtherNet/IP™, Profibus DP, DeviceNet™, AS-interface, and CANopen
- Protection rating: IP67 (JSY1000: IP40)
JSY Manifold, EX120 Kit
Plug-in JSY manifold with EX120 Communication Module Kit. EX120 allows connection up to 16 solenoids.
- Available protocol: DeviceNet™, Omron CompoBus/S, CC-Link and CompoNet
- Protection rating: IP20
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery