2000 Series
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
Plug-in
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- Plug-in type valves & manifolds for SQ2000 series
- Low profile and compact
- Easy maintenance
- One-touch fittings
Plug Lead
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- Plug lead type valves & manifolds
- Low profile and compact
- Easy maintenance
- One-touch fittings
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery