- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SQ
- 2000 Series
- Plug Lead
Plug Lead
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
SQ2*4*, 2000 Series, 5 Port Solenoid Valve, Plug Lead Type, New
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- Fluid: Air/inert gas
- Maximum operating pressure: 0.7MPa
- Effective area mm² (Cv factor):0.40 to 0.71
- Coil rated voltage: 12, 24VDC
- Power consumption (current):
24VDC; 0.4W DC (17mA), 12VDC; 0.4W DC (34mA) - Ambient & fluid temperature: -10 to 50°C
SS5Q24-C, 2000 Series Plug Lead Manifold, Connector Kit
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- SQ2000, plug lead type manifold
- Connector kit
- Maximum stations as standard-24
- Lead wires for each valve
SS5Q24-F, 2000 Series Plug Lead Manifold, D-sub Connector Kit
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- SQ2000, plug lead type manifold
- D-sub connector kit
- Maximum stations as standard-12
- 25 pin connector
SS5Q24-P, 2000 Series Plug Lead Manifold, Flat Ribbon Cable Connector Kit
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- SQ1000, plug lead type manifold
- Flat ribbon cable connector kit
- Maximum stations as standard-12
- Maximum number of solenoids-24
- 20 or 26 pin connector available
SS5Q24-J, 2000 Series Plug Lead Manifold, Flat Ribbon Cable (20P) Kit
The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail. Valves are available with 12VDC or 24VDC rated voltage. Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported. Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit. The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.
- SQ2000, plug lead type manifold
- Flat ribbon cable (20P)
- PC wiring system compatible
- Maximum stations as standard-8
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery