10/21-VQ
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
10/21-VQ1*0*, Base Mounted Plug-in Valves, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Ambient and fluid temperature: -10 to 50° C
- Coil Rated Voltage: 12, 24 VDC
- Seal type: Metal, Rubber
10/21-VQ1*1*, Base Mounted Plug Lead Unit Valves, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Ambient and fluid temperature: -10 to 50° C
- Coil Rated Voltage: 12, 24 VDC
- Seal type: Metal, Rubber
10/21-VQ2*0*, Base Mounted Plug-in Valves, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Ambient and fluid temperature: -10 to 50° C
- Coil Rated Voltage: 12, 24 VDC
- Seal type: Metal, Rubber
10/21-VQ1*7*, Base Mounted Plug Lead Valves, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Ambient and fluid temperature: -10 to 50° C
- Coil Rated Voltage: 12, 24 VDC
- Seal type: Metal, Rubber
10/21-VV5Q11, 1000 Series, Base Mounted Manifold, Plug-in Unit, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug-in manifold for VQ1*0* valve
- 4 port sizes available
- DIN rail mount
- Maximum 12 stations available as standard
10/21-VV5Q12, 1000 Series, Base Mounted Manifold, Plug Lead Unit, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug lead manifold for VQ1*0* valve
- 4 port sizes available
- Maximum 8 stations available as standard
- DIN rail mount available
10/21-VV5Q21, 2000 Series, Base Mounted Manifold, Plug-in Unit, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Base mounted, plug-in type for VQ2*0* valve
- Top or side connector entry
- Maximum 12 stations
- 4 port sizes
10/21-VV5Q17, 1000 Series, Body Ported Manifold, Plug Lead Unit, Clean Series
10-VQ valves are ideal for applications requiring high speed, frequent operation, stable response time and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Built-in one-touch fittings save piping time and labor.
- Plug lead cassette style manifold for VQ1*7* valve
- Maximum 8 stations available as standard
- Select top or side receptacle position to meet
available space requirement - DIN rail mount
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery