10-VQD
10-VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the 10-VQD1000 valves that are in contact with fluid are all copper free.
10-VQD11*1, 4 Port Direct Poppet Valve, Clean Series
10-VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the 10-VQD1000 valves that are in contact with fluid are all copper free.
- Fluid: Air/inert gas
- Operating pressure range: 0MPa/10Torr (Vacuum) - 0.7MPa (7.1kgf/cm 2 )
- Effective area (Cv factor): Standard type 0.9mm 2 (0.05);
high flow type 1.5mm 2 (0.08) - Coil rated voltage: 12, 24VDC
- Response time: ON: 4ms; OFF: 2ms
- Ambient/fluid temp: -10 to 50°C
10-VV4QD1*, Manifold for VQD1000, Clean Series
10-VQD1000 series 4 port, direct operated, poppet solenoid valve offers large flow capacity in a compact, lightweight body. Vacuum applications (up to -100kPa) are possible. Components of the 10-VQD1000 valves that are in contact with fluid are all copper free.
- Maximum 20 stations available as standard
- 4 port sizes available
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery