- SMC Home
- Products
- Industrial Communication
- Electro-Pneumatic Regulators - ITV with Fieldbus
Electro-Pneumatic Regulators - ITV with Fieldbus
Series ITV electro-pneumatic and electronic vacuum regulators control air/vacuum pressure steplessly in proportion to an electric signal. They are light weight in design with a bright and easy to read LED display. These electro-pneumatic regulators are IO-Link or Ethernet IP compatable.
ITV, Electro-Pneumatic Regulator with Ethernet/IP™
Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal. This EtherNet/IP™ version, designed and built in SMC's North American headquarters, now includes a 2nd generation chipset with new features and upgrades. The new design is CE and UL certified, while also meeting the ODVA specification. The IP address can now be set with a DIP switch. An integrated 2-port switch, Quick Connect, and Device Level Ring allow this ITV to operate in typical manufacturing network topologies. If the installation requires more than one regulator, the ITVs can be daisy chained. Power over Ethernet is available for up to 5 units. The new dynamic web page design includes pressure settings and feedback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarm enable quicker troubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ± 0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
IITV, Manifold for Electro-Pneumatic Regulator with Ethernet/IP™
Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal. This configuration mounts up to 8 regulators on an aluminum manifold, for consolidation of space and air supply. The port size and thread type of the manifold can be selected. The regulators include EtherNet/IP communication, designed and built in SMC's North American headquarters, with a 2nd generation chipset with new features and upgrades. The new design is CE and UL certified, while also meeting the ODVA specifications. The IP address can now be set with a DIP switch. An integrated 2-port switch, Quick Connect, and Device Level Ring allow this ITV to operate in typical manufacturing network topologies. Multiple ITVs can be daisy chained, with Power over Ethernet available for up to 5 units. The new dynamic web page design includes pressure settings and feedback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarms enable quicker toubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ± 0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
ITV, Electro-Pneumatic Regulator with PROFINET
Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal. This version, designed and built in SMC's North American headquarters, communicates over the PROFINET fieldbus protocol. The physical design is CE and UL certified. The network interface is certified for PROFINET version 2.35, Conformance Class C, Netload Class III. I&M 0-3 data and Fast Startup are also supported. The physical design includes an integrated 2-port switch, and a DIP switch to set the default device name. If the installation requires more than one regulator, the ITVs can be daisy chained. Power over Ethernet is available for up to 5 units. The integrated web server displays pressure settings and feedback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarms enable quicker troubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ±0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
IITV, Manifold for Electro-Pneumatic Regulator with PROFINET
Series ITV is an electro-pneumatic regulator that controls air pressure with an electric signal. This configuration mounts up to 8 regulators on an aluminum manifold, for consolidation of space and air supply. The port size and thread type of the manifold can be selected. The regulators include PROFINET communication, designed and built in SMC's North American headquarters. The physical design is CE and UL certified. The network interface is certified for PROFINET version 2.35, Conformance Class C, Netload Class III. I&M data and Fast Startup are also supported. The physical desisgn includes an integrated 2-port switch, and a DIP switch to set the default device name. If the installation requires more than one regulator, the ITV's can be daisy chained. Power over Ethernet is available for up to 5 units. The integrated web server displays pressure settings and feeback in engineering units. Gain and sensitivity can also be adjusted. Expanded fault diagnostics and alarms enable quicker troubleshooting for reduced downtime. In the event of a lost connection, the regulator holds the set point pressure to maintain the machine's operation.
- Power supply voltage: 24 VDC ± 10%
- Connector: 4-pin M12
- I/O signal: 12 bit resolution
- Linearity: ± 1% F.S.
- Hysteresis: ±0.5% F.S.
- Repeatability: ± 0.5% F.S.
- Sensitivity: ±0.2% F.S.
- Enclosure rating: IP65
Communication Cable for Ethernet Fieldbus
EX250 is a serial interface unit controlling up to 32 solenoids. This serial interface is compatible with series VQC1000/2000/4000 and SV1000/2000/3000 valves. Available protocols include DeviceNet, CC-Link, AS-i, Profibus-DP, and CANopen. Input modules can be added or removed at the point of use.- Protection class: M12: IP67 and RJ45: IP20
- EX250, EX260, EX500, EX600
- Length: 1m, 2m, 3m, 5m, 10m
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery