- SMC Home
- Products
- Fluid Process
- Valves Specialized Application
- 2 Port Valve for High-Pressure Water
- JSXH-X2 Pilot Operated 2-Port Solenoid Valve for High Pressure Water
JSXH-X2, Pilot Operated, 2-Port Solenoid Valve for High Pressure Water
Series JSXH-X2, pilot operated, 2 port, solenoid valve for high pressure water. Can be used up to 10 MPa and withstand 15 MPa. Built with a IP67 structure and a stainless steel coil cover. Tested extensively for improved environmental resistance. Available in normally closed with 3/8 and 1/2 port sizes. Body material is brass.
- For high-pressure washing, water spraying, and misting
- An IP67 structure with improved environmental resistance
- Orifice diameter (mm): 12
- Fluid temperature: 1-60°C, ambient -20 to 60°C
- Flow rate characteristics (CV): 2.0 (Port size 3/8), 2.2 (Port size 1/2)
- Easy maintenance, coil can be replaced by simply removing the clip
- Available with M12 connection
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.