JSXS, 2 Port, Direct Operated, Solenoid Valve, 1/8" to 3/8"

JSXS series is a 2-port direct operated solenoid valve for steam. It has standard stainless-steel enclosure to have superior resistance to both corrosion and water. JSXS series utilizes new coil technology to maximize magnetic efficiency and reduced energy consumption. Internal stopper is utilized to reduce metal noise and longer service life.

  • Standard stainless-steel body, IP67 protection rating
  • 1/8" to 3/8" NPT, G, and Rc port
  • FKM seal material
  • 360-degree coil rotation
  • UL, CE and NSF compliant
JSXS, 2 Port, Direct Operated, Solenoid Valve, 1/8
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Valve Operation Type Configuration Status
Valve Type Configuration Status
Body Material Configuration Status
Seal Material Configuration Status
Orifice Diameter/Port Size Configuration Status
Thread Type Configuration Status
Rated Voltage Configuration Status
Electrical Entry Configuration Status
Oil-free Option Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate