PF3A8*H, Modular Digital Flow Switch with Pressure/Temperature Sensor, IO-Link

PF3A8*H digital flow sensors with modular connection provides simple integration with SMC's AC30 and AC40 series air preparation units.  The flow sensor provides instantaneous flow data as well as cumulative air consumption values.  In addition to flow data, the PF3A8*H models incorporate pressure and temperature sensing.  These models include IO-Link and digital outputs with optional analog outputs.

  • Rated flow ranges: PF3A801H: 10 to 1000 lpm; PF3A802H: 20 to 2000 lpm
  • Large 4 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time as well as pressure and temperature
  • Can be converted to threaded model using modular connectors and piping adapters
  • Accuracy: +/- 3.0% F.S. flow/pressure, +/- 2.5°C temperature
PF3A8*H, Modular Digital Flow Switch with Pressure/Temperature Sensor, IO-Link
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Flow Range Configuration Status
Output Specifications Configuration Status
Lead Wire Configuration Status
Unit Specification Configuration Status
Calibration Certificate Configuration Status
Flow Direction Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate