- SMC Home
- Products
- Secondary Battery
- Modular FRL-Pressure Control Equipment
- Pressure Gauges
Pressure Gauges
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series, and a pressure gauge with a pressure switch. Pressure ranges vary from 0.2 to 1MPa, depending on the selected gauge. Panel mounting is possible.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
G46-SRA/B,Pressure Gauge,Clean Regulator w/Limit Indicator (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- Pressure gauge for clean regulator w/limit indicator
- O.D: ø42
- Back side thread
- Indication precision ±3% F.S. (full span)
- Pressure range: 0 to 1.0MPa
G43-10-01-X300, Pressure Gauge, Stud, Bourdon Tube, Internal Parts: Stainless Steel
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0.2 to 1.0MPa, depending on the selected gauge.
- General purpose pressure gauge
- ø43 o.d.
- Back side thread
- Indication precision: ±3% F.S. (full span)
- Series G43-10-01-X300 is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery