- SMC Home
- Products
- Static Control
- Fan Ionizers
Fan Ionizers
Unlike bar or nozzle types, this fan ionizer does not require a pneumatic air supply. The fan draws in ambient air, then ionizes the air with four electrodes located around the perimeter of the discharge grill. The fan can be wired into a 24VDC machine power supply, or use the optional 120V AC adapter. The small form factor adapts well to enclosure mounting, or select the benchtop mounting bracket for free positioning.

IZF10, Fan Type Ionizer
The IZF10 is SMC's compact fan ionizer. The fan ionizer emits static eliminating ions using ambient air, suitable for when an air supply is inconvenient or unavailable. Treatment area can be up to 1200mm / 47 in away. The fan is operated by a power switch, with an ion balance adjustment trimmer in the back. Available with a low noise or rapid static elimination fan.
- Ion balance to +/-13V
- Operates from 24VDC, or with an AC adapter
- Available bracket permits pivoting and stability for desk placement
- Electrode needle contamination detector built in
- High voltage error alarm built in

IZF10R, Small Fan Ionizer w/Air Flow Function
The IZF10R shares the same fan size and ±13V ion balance with the IZF10, with two new features. A new 4-speed fan adjuster knob is added, including one higher and one lower speed for faster neutralization and greater range, or quieter operation. In addition to the high current/high voltage switch output, a second output signal indicates when emitter maintenance is required. These outputs pair with LEDs at the control panel indicating the same conditions. A power switch and an ion balance adjuster complete the controls.
- Tungsten emitters for longer life vs stainless steel
- Removable fan guard permits emitter cleaning
- Emitters replaceable at end of life
- Can be powered by a 24VDC cable with I/O, or 120VAC adapter
- Available bracket mounts on machine or stands freely on bench
- Bracket includes pivot and tilt slots to optimize treatment area
- LEDs: Power (orange/green), Error (red), Maintenance (green)

IZF21/31, Fan Type Ionizer
The IZF21/31 fans offer market-leading performance, functionality, size and accessories. Treat an area up to 2' x 8', neutralizing static as rapidly as 0.5s while achieving a ±5V balance. 8 emitters provide high ion output, and reverse polarity each time power is supplied, increasing durability. Controls include a power switch, 10-speed fan adjuster, and ion balance adjuster. 4 red/green LEDs communicate 10 normal and alarm conditions. Accessories include a filter, and automatic emitter cleaner, an adjustable louver, and a replaceable emitter cartridge.
- Slim 40mm body thickness
- Continuous monitoring of emitter contamination
- Built-in sensor monitors offset voltage
- 7 alarms can be reported by four 2-color LEDs (red, green)
- LEDs visible from two directions -- front and bottom
- 2 inputs: ionizer stop and cleaner start (accessory required)
- 2 outputs: error signal and emitter maintenance required
- Can be powered by a 24VDC cable with I/O, or 120VAC adapter

IZF10/IZS40, AC Adapter
AC Adapter for series IZF10 and IZS40 ionizers. Option with or without AC cord. Note: NOTcompatible with IZS41/42.
- AC Adapter for series IZF10 and IZS40
- Optional AC cord
- Note: NOT compatible with IZS41/42

IZF10, Mounting Bracket
Mounting bracket for series IZF10 Fan Ionizers
- Mounting bracket for series IZF10 Fan Ionizers
- Includes mounting hardware
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery