CQE Series - Compact Cylinder High Power Type

  • Theoretical output: 1.5 times
  • This is done even with the same external dimensions of the CQ2 series.
  • The theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shape.
  • Contributes to a lower pressure air line
  • Supply pressure decreaed by 0.17 MPa
  • The same theoretical output is available even when the supply pressure to the cylinder is decreased.