HRSHF Series - Low GWP Refrigerant Chiller
Friday, January 30, 2026
- Low-GWP (675) R32 refrigerant compliant with each country’s refrigerant regulations
- Improved energy efficiency (reduced power consumption and annual t-CO2 amounts)
- Temperature stability ±0.1°C
- Increased cooling capacity option (When option “P” is selected for the HRSHF200-A-20)
- Easy to switch from existing models
- Operability the same as existing models
- Lineup of products with cooling capacities ranging from 15 to 30 kW