IDG-D Series Modular Connection Type Membrane Air Dryer
Thursday, July 13, 2023
- Compatible with various ISO water quality classes
- Modular connection is possible.
- Non-fluorocarbon
- Power supply not required
- No vibration or heat discharge
- Contributes to energy saving
Pressure drop reduced by up to 61%
Outlet air flow rate Max. 25% increase
Purge ratio: Approx. 14%