LEHR Series - Electric Gripper for Collaborative Robots
Thursday, January 18, 2024
- Can be used with the collaborative robots of UNIVERSAL ROBOTS
- Plug and Play
- 2 variations are available.
- Gripping force: 60 to 140 N
- Operate by simply connecting 1 electrical wire
- Annual CO2 emissions reduced by up to 52% through motor control optimization (SMC comparison)
- With internal battery-less absolute encoder
- Easy tool changing (Manual changer)
- Compatible plug-in software: URCap