PF3W Series - 3-Color Display Digital Flow Switch for Water
Monday, December 18, 2023
- Output specification variations have been added. [New]
PF3W7: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature) - 3-screen display 4-channel flow monitor PFG200 series [New]
- 3-color/2-screen display
- Integrated temperature sensor
- 40% smaller than the existing product
- IP65 compliant, Non-grease type
- Fluid temperature: 0 to 90°C
- PVC piping type: Applicable to deionized water, chemical liquids, etc.
- IO-Link compatible (Made to order)