HRS400 Series - Thermo-chiller/Standard Type (Air-cooled refrigeration)
Tuesday, September 06, 2022
- Cooling capacity: 38 kW
- Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
- 3-phase 460 to 480 VAC (60 Hz)
- Set temperature range: 5 to 35°C
- Max. ambient temperature: 45°C
- Temperature stability: ±0.1°C
- With heating function
- Immersion pump (Mechanical seal-less)
- Waterproof specification: IPX4
- Touch panel, Improved usability and visibility