Vacuum Gripper System (Foam Type) ZGS Series

  • Suitable for the palletizing and depalletizing of corrugated cardboard, etc.
  • Combines all functions required for adsorption. Ejector unit (Ejector, Supply valve/Release valve, Silencer, Pressure switch).
  • Can be used immediately by simply connecting 1 electrical cable and air piping.
  • Weight: 3.9kg reduces the load on robots.
    for ZGSNPK-400240BS4-RM1C8.
  • CO2 emissions (Air consumption) (SMC comparison). Ejector with new design.
    227 L/min (ANR) ← 270 L/min (ANR). Compared to ZL6H (Supply pressure: 0.6 MPa).