VBAF Series - Booster Regulator
Wednesday, January 21, 2026
- CO2 emissions (air consumption) reduced by up to 25% to 30% through optimization of pressure boosting efficiency.
- Increase factory air pressure by up to 4 times
- Air-only operation that requires no powersupply, and allows for easy installation
- Operating cycles 50 million cycles or more (Pressure increase ratio: 2 times/4 times) ∗ Based on SMC’s test conditions
- A regulator can be mounted.
- An auto switch can be mounted on the top side.
- A pressure gauge can be mounted (OUT side).
- Compatible with vertical and horizontal installation
- Mounting interchangeability with the existing model (VBA series)