VHL Series - Lever Hand Valve
Friday, January 03, 2025
- Space saving, Easy to operate (Vertical type) 5-port lever valve
- Weight reduction of up to 45% ∗ Comparison between VHL21□D-02□ and VH210-□02
- Footprint reduced by 58% VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2
- Panel mounting internal height reduced by 18.6 mm
- For panel mounting ∗ Comparison between VHL210D and the existing VH20□ model
- Flow rate increased by 73% ∗ Comparison between VH211□-02□ and VH210-□02 (Flow rate characteristics 1 → 4/2 (P → A/B))
- 3 operation types