ZP3M Series - Suction Cup With Non-slip Feature

  • An oval flat shape with non-slip feature has been added. [New]
  • Compatible with workpieces with an elongated adsorption surface
  • Longer life (More than twice that of urethane cups)
  • Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistance
  • Reduced number of cup replacements
  • Non-slip special ribs
  • Diagonal ribs are radially arranged to secure the gripping force in all directions.
  • Prevents workpiece slippage
  • Secure adsorbing and transferring are possible.
  • Bowl shape with excellent flexibility
  • Curved workpieces can also be adsorbed.
  • The cup follows the workpiece shape, making stable adsorption possible.
  • Horizontal holding force: 387 N (Cup diameter ø100)
  • Suitable for high-temperature workpieces (200°C)
  • Suitable for workpieces with oil film
  • Oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.