- SMC Home
- Products
- Directional Control Valves
- Direction Control Valve Clean Room Products
- 10-SY
- Valves All Types
- 10-SY100A Large Flow 3 Port Valve for Manifold Types 30 31 S42 Clean Series
10-SY100A, Large Flow 3 Port Valve for Manifold Types 30, 31 & S42, Clean Series
Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment. Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.
- Fluid: Air
- Ambient and fluid temperature: -10 to 50° C
- Response Time: 10ms