AL10-A to AL60-A, Lubricator, Metric North American & European

SMC's AL-A modular style lubricator provides accurate lubrication of downstream equipment.  The AL bowl (size 30 and 40) is covered with a transparent bowl guard, allowing 360° monitoring. The oil drop rate is adjustable depending on equipment requirements. The AL modular design allows connection with other SMC air preparation equipment.

AL20-A through AL60-A will end production in March 2025. AL10-A, and expoxy coated products will remain available after March 2025. -- Please select the AL-D series for new applications.

  • Modular type lubricator
  • Improved operability
  • Increased capacity by reducing the thickness of resin case
  • Body sizes available: 10 ~ 60
  • Thread type: M5, Rc(PT), NPT, G(PF)
  • Port sizes: M5, 1/8, 1/4, 3/8, 1/2, 3/4, 1
  • Variety of options available
AL10-A to AL60-A, Lubricator, Metric North American & European
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Mounting Configuration Status
Semi-Standard, Body Size 10 Configuration Status
Semi-Standard, Body Size 20 Configuration Status
Semi-Standard, Body Size 30, 40, 50 & 60 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<