CQ2
The CQ2 compact cylinder is the world's best selling pneumatic cylinder and is supported globally. The CQ2 is available in 15 bore sizes from 12mm to 200mm. It comes standard with male or female piston rod threads. There are 42 standard options which make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.


C(D)Q2-Z, Compact Cylinder, Double Acting Single Rod
Standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 4mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 4, 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable

C(D)Q2W-Z, Compact Cylinder, Double Acting Double Rod
Standard double acting, double rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Double acting, double rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable

C(D)Q2-Z, Compact Cylinder, Single Acting Single Rod
Standard single acting, single rod version of the CQ2 compact cylinder. The CQ2 single acting is available in bore sizes from 12mm to 50mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Single acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50
- Standard stroke range (mm): 5, 10, 20
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable

C(D)Q2-Z, Compact Cylinder, Double Acting, Single Rod, Large Bore
Large Bore standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 125mm to 200mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces..- Compact, double acting, single rod, large bore
- Bore size (mm): 125, 140, 160, 180, 200
- Standard stroke (mm): 10 through 300
- Port thread types: Rc, NPT, G
- Auto switch capable

C(D)Q2WB-Z, Compact Cylinder, Double Acting Double Rod, Large Bore
Large bore standard double acting, double rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 125mm to 200mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Compact, double acting, double rod, large bore
- Bore size (mm): 125, 140, 160, 180, 200
- Standard stroke (mm): 10 through 300
- Port thread types: Rc, NPT, G
- Auto switch capable

C(D)Q2-Z, Compact Cylinder, Double Acting Single Rod, Long Stroke
Long stroke standard double acting, single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 100mm and strokes up to 300mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Double acting, single rod, long stroke compact cylinder
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 125, 150, 175, 200, 250, 300
- Port threads: Rc, NPT or G
- Auto switch capable

C(D)Q2K-Z, Compact Cylinder, Double Acting, Single Rod, Non-rotating
Standard double acting, non-rotating single rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 63mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Double acting, single rod, non-rotating compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 63 bore)
- Auto switch capable

C(D)Q2KW-Z, Compact Cylinder, Double Acting, Double Rod, Non-rotating
Standard double acting, non-rotating double rod version of the CQ2 compact cylinder. The CQ2 is available in bore sizes from 12mm to 63mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Double acting, double rod, non-rotating compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
- Standard stroke range (mm): 5 to 100
- Port thread types: M (12 to 25 bore); Rc, NPT or G (32 to 63 bore)
- Auto switch capable

CDQ2*P, Compact Cylinder, High Magnetic Field Design
For welding environments, this standard double acting, single rod version of the CQ2 compact cylinder includes a high magnetic field capable magnet and a rod coil scraper. The CQ2 is available in bore sizes from 50mm to 80mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Auto switch capable for high magnetic field resistance
- Bore sizes: 50, 63, 80
- 6 mounting types available
- Metallic coil rod scraper
- Unique figure 8 seal design

C(D)QP2B, Compact Cylinder, Double Acting, Single Rod, Axial Piping
Axial piping version of the standard double acting, single rod version of the CQ2 compact cylinder include both ports on one side of the actuator. The CQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Compact, double acting, single rod, axial piping
- Bore size (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 5 through 100
- Port thread types: Rc, NPT, G
- Auto switch capable

C(D)QP2B, Compact Cylinder, Single Acting, Single Rod, Axial Piping
Axial piping version of the standard single acting, single rod version of the CQ2 compact cylinder include ports on the end of the actuator. The CQ2 is available in bore sizes from 12mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Compact, single acting, single rod, axial piping
- Bore size (mm): 12, 16, 20, 25, 32, 40, 50
- Standard stroke (mm): 5, 10, 20
- Port thread types: Rc, NPT, G
- Auto switch capable

C(D)Q2*S-Z, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load
High lateral load version of the standard double acting, single rod version of the CQ2 compact cylinder allows for higher side loads that the standard CQ2. The CQ2 is available in bore sizes from 32mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Double acting, single rod, anti-lateral load
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: Rc, NPT or G
- Auto switch capable

C(D)BQ2, Compact Cylinder, Double Acting, Single Rod, End Lock
End lock version of the standard double acting, single rod version of the CQ2 compact cylinder. End of stroke locks are included can be used to hold a load in case of a loss of air pressure. The CQ2 is available in bore sizes from 20mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Compact, double acting, single rod, end lock
- Bore size (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 10 through 100
- Port thread types: Rc, NPT, G
- Auto switch capable

C(D)Q2*R-Z, Compact Cylinder, Double Acting, Single Rod, Water Resistant
Water resistant version of the standard double acting, single rod version of the CQ2 compact cylinder includes a rod wiper to prevent moisture from entering the actuator. The CQ2 is available in bore sizes from 20mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, compact, water resistant cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (20 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable

C(D)Q2Y-Z, Smooth Air Cylinder, Low Friction, Low Speed, Double Acting
Smooth acting standard double acting, single rod version of the CQ2 compact cylinder is for low speed and low pressure applications. The CQ2 is available in bore sizes from 32mm to 100mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.- Maximum operating pressure 0.07 MPa
- Piston Speed: 5 to 500 mm/s
- Bore Sizes: 32, 40, 50, 63, 80, 100
- Stroke range 5 to 100mm

CQ2-Z, Compact, Double Acting Single Rod, Temperature Resistant Options
The CQ2 compact cylinder is the world's best selling pneumatic cylinder and is supported globally. The CQ2 is available in 15 bore sizes from 12mm to 200mm. It comes standard with male or female piston rod threads. There are 42 standard options which make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod cylinder
- High temperature (XB6) Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Low temperature (XB7) Bore sizes (mm): 12, 16, 20, 25, 32, 40
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Low temperature Option (XB7) ambient range -40 to 70°C
- High temperature Option (XB6) ambient range -10 to 150°C

C(D)Q2-Z, Compact, Double Acting Single Rod, Stroke Options
The CQ2 compact cylinder is the world's best selling pneumatic cylinder and is supported globally. The CQ2 is available in 15 bore sizes from 12mm to 200mm. It comes standard with male or female piston rod threads. There are 42 standard options which make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- XB9 for low speed applications (10 to 50mm/sec)
- XB13 for low speed applications (5 to 50mm/sec)
- XC8 stroke adjustable for the extend stroke
- XC9 stroke adjustable for the retract stroke
- XC10 dual stroke, double rod type (4 positions)
- XC11 dual stroke, singe rod type (3 positions)

C(D)Q2-Z, Compact, Double Acting Single Rod, Environmental Options
The CQ2 compact cylinder is the world's best selling pneumatic cylinder and is supported globally. The CQ2 is available in 15 bore sizes from 12mm to 200mm. It comes standard with male or female piston rod threads. There are 42 standard options which make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- XB14 Cylinder with heat resistant auto-switch (Max temp 150°C)
- XC4 Heavy Duty Scraper for dusty environments
- XC35 Rod Coil Scraper for welding icy or frosty environments
- XC6 Stainless Steel Piston Rod
- XC85 Grease for food processing machines
- XC92 Dust resistant cylinder for micro powder environments

C(D)Q2*-X3260 End Power Cylinder
Double acting, non-rotary double single rod cylinder, and energy-saving version of the CQ2 compact cylinder. The CDQ2*-X3260 offers smooth operation when output is generated, and the output is generated from 5mm in front of the stroke end. Therefore, it is optimal for applications such as press-fitting/inserting and clamping that requires force at the stroke end. Energy saving is achieved by using an assist cylinder to reach the output stroke position. Small auto switches can be mounted on 4 surfaces of the assist cylinder, and CQ2 series rod flange is mountable.
- Controllable by a single solenoid valve
- Bore sizes (mm): 40, 50
- Standard stroke range (mm): 50, 100, 150, 200
- 73% maximum air consumption reduction
- Auto switch capable
- Rod flange is mountable

C(D)Q2-X3423, Compact Cylinder, Double Acting, High Speed and Frequency
The CQ2 compact cylinder is the world's best selling pneumatic cylinder and is supported globally. The CQ2 is available in 15 bore sizes from 12mm to 200mm. It comes standard with male or female piston rod threads. There are 42 standard options which make it one of the most versatile cylinder series on the market. For mounting flexibility, it is possible to mount auto switches on any of the 4 surfaces.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 20, 25, 32
- Standard stroke range (mm): 5 to 50
- Auto switch capable
- Piston speed up to 2500 mm/s

CQ2-Z, Accessory, Mounting Brackets
Add on mounting brackets for the CQ2 series cylinder.- CQ2-Z mounting brackets
- Type: flange, foot and double clevis
- Applicable to all bore sizes

CQ2/CQ2-Z, Accessory, Knuckle Joints
Single and double rod knuckle joints for the CQ2 series cylinders.- Single and double knuckle joints
- Carbon steel material for bores 12, 16, 20, 25
- Cast iron material for bores 32, 40, 50, 63, 80, 100

CQ2/CQ2-Z, Accessory, Joint and Type A & B Mounting Bracket
Add on mounting brackets for CQ2 series cylinders- Type A material: chromium molybdenum steel (nickel plated)
- Type B material: precision die-casting material equivalent to stainless steel 304
- Joint material: chromium molybdenum steel (nickel plated)
- Type A applicable bore: 32, 40
- Type B applicable bore: 50, 63
- Joint applicable bore: 100

CQ2/CQ2-Z Accessory, Knuckle Pin
CQ2 series knuckle joint pins.- Accessory: knuckle pin (common with double clevis pin)
- Material: carbon steel
- Applicable bore (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100

CQ2/CQ2-Z Accessory, Rod End Nut
Rod end jam nuts for CQ2 series cylinders- Accessory: rod end nut
- Material: carbon steel
- Surface treatment: nickel plated
- Applicable bore (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100

CQ2/CQS, Double Clevis Pivot Bracket
Double clevis brackets to mate with CQ2 series "D" mount- Accessory: double clevis pivot bracket
- Material: carbon steel
- Surface treatment: nickel plated
- Applicable bore (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100

CQ2P Auto Switch Mounting Bracket
Auto switch mounting bracket for the Axial Piping CQ2 version.- Assembly for mounting D-A9, D-M9 auto switches
- Used as a set with mounting support bracket BQ2-012
- Weight 1.5g

CQ2P Auto Switch Mounting Support Bracket
Auto switch mounting bracket for the Axial Piping CQ2 version.- Support bracket for mounting D-A9, D-M9 auto switches
- Used as a set with mounting brackets BQ1 and BQ2
- Weight 5g

CQ2 Standard Seal Kits
CQ2 replaceable parts for devices are listed by option. Typical seal kits includes piston seal, rod seal and o-ring. For seal replacement procedures, see link Instruction Manual
- Since the seal kit does not include a grease pack, it should be ordered separately.
- Grease pack part no.: GR-L-005 (5 g), GR-L-010 (10 g)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery