Chemical Handling Equipment

Valves & Manifolds
High purity fluoropolymer valves and manifolds overcome harsh environments with increased chemical resistance and with products compatible with acids, bases and ultra-pure water. Various valves can eliminate possibility of residual liquids and can prevent formation of microbubbles, effectively avoiding contamination of chemicals.

Regulators
Perform superior pulsation dampening and easily adjust liquid flow controls with the high purity liquid regulator. The ability to operate in high temperatures (110⁰C) keeps up with today’s high environmental demands.

Fittings
The hyper fitting series allows for effective chemical process control. The wide product variety of chemical-resistant fittings serve applications from high temperature environments to clean packaging equipment. Eliminate particle generation in systems with the LQ series.

Tubing
Tubing for chemical handling equipment comes in fluoropolymer or fluorine resin materials, allowing for application in high temperatures. Other advantages of chemical-resistant tubing include: corrosion resistance, Food Sanitation Law conforming, chemical resistance and high flexibility.

Flow Switch
Measure flow rate of chemical lines accurately with flow switches designed to work with high purity chemicals, solutions and deionized water. The remote sensor function allows for four outputs to display from one device, reducing space, wiring and cost.

Flow Control Products
Accurately perform liquid flow control with the product that is 20 times faster than the industry standard. Very low flow rates can be measured with high repeatability rates.