Clean Design Manifold, JJ5SY5-H

JSY5000-H clean design valve manifold have a crevice free exterior for low fluid accumulation and easy to clean.  With its IP69K enclosure, use of NSF-H1 grease and FDA compliant materials, and SUS316 metal parts, JSY5000-H can be used in applications where high pressure cleaning is required.

  • Flow rate: 1,600 L/min (ANR)
  • Wiring: Lead wire or I/O-Link
  • Enclosure: IP69K
  • Up to 16 valves or 32 solenoids
  • "Since enclosure rating is IP69K, manifold and valve have to be ordered as a set.  Please contact your SMC representative when placing the order"
Clean Design Manifold, JJ5SY5-H
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Option Configuration Status
Lead Wire Configuration Status
Stations Configuration Status
SUP/EXH Block Configuration Status
Pilot Type Configuration Status
Port Size Configuration Status
Mounting Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate