EX245-SPN*/FPS*, Serial Communication Module

EX245 series is a PROFINET® and/or PROIFSAFE communication module that is compatible with Fiber Optic Push Pull connectors specified by AIDA (Automation Initiative of German Manufacturers).  EX245 series provides modular connection digital input and output along with connection to 32 solenoid valves.  Each module is capable of 128 inputs and 64 outputs.  EX245 series is also compatible with PROFINET MRP® (Media Redundancy Protocol) and Provides Fast Start Up function to reduce donwtime and improving machine productivity.

  • PROFINET® communication module compliant to AIDA specifications
  • Compatible with PROFlenergy-saving function
  • 2 Push Pull Connectors for fiber optic communication and 2 Push Pull connectors for power supply
  • Number of solenoids: 32
  • Number of digital inputs: 128; Number of digital Outputs: 64
  • MRP and Fast Start Up (0.5s) compatible
  • IP65 Protection Rating
EX245-SPN*/FPS*, Serial Communication Module
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Connector Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate