Electric Actuators
Actuators with Integrated Controllers
The EQ series of electric actuators feature high performance motors with integrated controllers, as well as battery-less absolute encoders. Not all applications require the 64 positions and finely tuned speed and acceleration / deceleration curves available from JXC controllers. Instead, EQ integrated controllers offer a simpler 2-position solenoid mode with continuous travel from origin to the opposite end of the stroke. A closed center mode can also be set with an intermediate position. Motor enclosures include 3 communication LEDs and M12 metal cable connectors. Motor control optimization helps achieve up to 60% CO2 emissions.
Actuators with Battery-less Absolute Encoders
SMC has introduced a line of actuators driven by 24VDC step motors fitted with battery-less absolute encoders. An absolute encoder offers position data upon power-on, avoiding the homing routine an incremental encoder requires. Our battery-less absolute encoder pairs orientation sensors with differently sized rotating wheels to enable position detection. This electro-mechanical design eliminates the battery and its accompanying import and disposal restrictions common to traditional absolute encoders. A battery-less solution is also free of memory retention limits from extended power-off situations.
Actuators for Manifold Controller
LE2 actuators are a family of electric actuators featuring 24VDC high performance motors with batteryless absolute encoders designed to function with the JXD1-M manifold controller. This controller includes a fieldbus gateway, up to eight 1- or 2-axis drivers, and a terminal unit arranged in a manifold configuration. Up to 16 LE2 electric actuator axes can be connected. The system is shorter and narrower, yielding significant space savings compared to a similar number of JXC axes. All connections for setting, actuators and power are on the front of the system for easy access. The system recognizes and displays the part number of a connected actuator, eliminating the need to specify the actuator when ordering. The JXD1-M manifold controller can detect the actuator type, size and stroke when connected. The controller and cables are ordered separately, simplifying part numbers.
Mounting Kits for Multi-Axis Systems
LEA mounting kits consist of plates, pins and screws that allow LE electric actuators to be configured into 2- and 3-axis systems for complex machine movements. Three different portal types are possible, including a 2-axis line, 3-axis cantilever, and a 3-axis gantry with a support guide. Various actuators can be combined, including LEFS, LEKFS and LEFB slides for the X- and Y-axis, and the LEYG guided rod for the Z axis. Online model selection software is available to specify and confirm actuator types and sizes, as well as the kit required.
Sliders
Rodless type electric actuator features a load mounting platform situated above a ball screw drive or belt drive. Ball screw type advantages are better positioning repeatability than belt drives. Belt drive provides a more economical offering.
AC Servo Sliders
Similar to the Slider type except utilizes an AC servo motor instead of a DC type. The AC servo motor enables higher speed and acceleration, as well as improved vertical load capability. Optional drivers include pulse input and various communication protocols including Ethernet. Encoders range from 17 to 22-bit resolution, depending on motor selection.
Rod & Guided Rod
The rod type electric actuator has a familiar rod cylinder form suitable for push, pull, lift and press applications. The guide rod type includes rods to counter rotational forces instead of the drive and motor, and also resist shock and sustained lateral loads.
AC Servo Rod
Similar to the Rod and Guided Rod type except utilizes an AC servo motor instead of a DC type. The AC servo motor enables higher speed and acceleration, as well as improved vertical load capability. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
Slide Tables
LES and LESH integrate a work table, linear guide and a motor driven linear ball screw. The work table offers top and front load mounting surfaces. Underneath, the linear guide maintains positional accuracy and supports moment loading.
AC Servo Slide Table
The LESYH is a high precision variation of the LESH high rigidity slide table. This actuator improves positioning repeatability to ±0.01 and increases vertical work load dramatically compared to the LESH. The external motor can be mounted inline with the table, or in parallel to the left or right.
Rotary Table
Rotary electric actuators feature a rotating worktable positioned above an enclosure for the motor and drivetrain. Three different motor/table sizes are available, with each size offering a basic and high torque variation. Additionally, each size offers four rotating angle options, including 90°, 180°, 310 / 320°, and continuously rotating.
Electric Grippers
SMC electric gripper series includes three series (LEHZ, LEHZJ and LEHF) fitted with two fingers. LEHS is available with three fingers. Dust covers, low profile fingers and long stroke options are some of the series options. The 3 finger type is ideal for holding round work pieces. Benefits of electric grippers include adjustable gripping forces, a drop prevention function, and capability for recognizing different dimensions and outputting length measurements.
Miniature
The LEP family of mini electric actuators includes a rod type and a slide table type. Each mini electric actuator design is built around the same motors, drives and bodies. Each model is lightweight, less than 1-1/2 lb, and compact enough to fit in the palm of your hand. The LAT3 Card Motor miniature electric actuator is about the size of a credit card and is only 9mm high. Positioning repeatability is ±5 μm, with an operating rate of up to 500 cycles per minute.
Controllers & Drivers
Controllers and drivers needed for our electric actuator family. You will find step motor, servo motor and card motor controllers as well as 24VDC Fieldbus gateway units and AC servo drivers.
Clean Room Products
The LEF series slider type electric actuator features a low profile height of 46mm (LEF16). The actuator's main body can be mounted without removing any exterior components, such as the cover, making installation easy. The standard equipped seal band covers the guide, ball screw and belt, preventing grease and external foreign matter from splashing and entering the LEF. There are 2 types of drivers available, ball screw or timing belt. Available motors include servo motor ball screw drive or step motor belt drive. When the LEF is ordered with the controller, initial data of the actuator is preset in the controller allowing start-up in a short time with the "easy mode".
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery