LEY-X7 Rod, IP67 Dust/Waterjet Proof, Incremental Encoder

The X7 option is a dust-proof and water-jet-proof specification equivalent to IP67.  This spec is achieved with the addition of several unique features above the standard LEY.  The motor is sealed within an aluminum cover, with the cable passing through a water-tight connector.  The rod passes through a scraper and employs a lubrication retainer to prevent oil film washout.  Further, grease supply holes are also provided.  The body extrusion includes a vent hole and fitting to balance internal pressure so that dust and water are not drawn in.  Available in body sizes, 25, 32, and 40.

  • Same load and performance as standard LEY
  • IP67 environmental protection rating
  • Sealed aluminum motor cover and cable connector
  • Rod scraper with lube retainer
  • Grease supply holes
  • Body vent hole
LEY-X7 Rod, IP67 Dust/Waterjet Proof, Incremental Encoder
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Motor Mounting Configuration Status
Motor Type Configuration Status
Lead Configuration Status
Stroke Configuration Status
Motor Configuration Status
Rod End Thread Configuration Status
Mounting Configuration Status
Actuator Cable Length Configuration Status
Controller Type (LEC, JXC) Configuration Status
I/O Cable Length for LEC Configuration Status
Controller Mounting Configuration Status
Communication Plug Connector or I/O Cable Length Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate