- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Auto Switch
- Reed and Solid State Auto Switch
Reed and Solid State Auto Switch
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.
Auto Switch, Solid State, General Purpose
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Solid state auto switches
- General purpose
- Band, rail, tie-rod and direct mounting styles
- Electrical entry: grommet, connector, terminal conduit
Auto Switch, Solid State, 2-Color Indication w/Diagnostic Output
D-M9*J is a heat resistant 2-color indicator solid state Auto Switch.
- Max 302 degree F/150 degree C
- Available with PNP or NPN output
Auto Switch, Solid State, Water Resistant, 2-Color Indication
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Solid state auto switch
- Magnetic field resistant, 2-color indication
- Rail mounting style
- Electrical entry: grommet
Auto Switch, Reed Switch, General Purpose
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Reed type auto switches
- General purpose
- Band, rail, tie-rod, and direct mounting styles
- Electrical entry: grommet, connector, terminal conduit, DIN terminal
Auto Switch, Reed Switch, 2-Color Indication
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Reed auto switch with indicator light
- Band, rail, and tie-rod mounting
- 2-color indication
- Electrical entry: Grommet
Auto Switch, Solid State, 2-Color Indication
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Heat resistant: Max. 302°F (150°C)
- Choice of output types: PNP, NPN
Auto Switch, Solid State w/Timer
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Solid state auto switches
- Equipped w/timer
- Band, rail, tie-rod and direct mounting styles
- Electrical entry: grommet
Auto Switch, Solid State, Magnetic Field Resistant
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Solid state auto switch
- Magnetic field resistant, 2-color indication
- Rail mount type
- Electrical entry: grommet
Auto Switch, Solid State, Heat Resistant
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.- Solid state auto switches
- Heat resistant, 2-color indication type
- Rail mounting style
- Electrical entry: grommet
Auto Switch, Solid State, Short Type
D-M9*-5 is a solid state auto switch that is more compact than our standard auto switch. Auto switches are used for end of stroke sensing for actuators. Various lead wire lengths are available.
- Short overall length (15 mm)
- Protrusion from the actuator end surface has been reduced
- Specifications are the same as those of the standard product (D-M9*)
- Available in 3 output types
- 4 lead wire lengths are available
Auto Switch, Solid State, Dual Switch with Single Connector
Auto switch assembly with two solid state switches with one M12 connector. The switches have 2-color indication, which allows the optimum operating position to be determined by the color of the light.
- Solid state auto switch
- General purpose
- Band, rail, tie-rod and direct mounting styles
Auto Switch, Solid State, Water Resistant, 2-Color Indicator
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. The D-M7BA series offer improved water (coolant) resistance compared to the D-M9BA.
- Solid state auto switches
- Improved water (coolant) resistance
- Direct mounting type
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators