- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- Low Profile Precision Slide Table - MXF
Low Profile Precision Slide Table - MXF
The MXF low profile precision slide table positions its cross roller bearing linear guide system adjacent to the cylinder to isolate the load bearing from the movement of the piston rod and seals. Dowel pin holes on the bottom surface and body through-holes from the top surface allow for precise and repeatable mounting.

MXF, Low Profile Precision Slide Table (Cross Roller Bearings)
The MXF low profile precision slide table positions its cross roller bearing linear guide system adjacent to the cylinder to isolate the load bearing from the movement of the piston rod and seals. Dowel pin holes on the bottom surface and body through-holes from the top surface allow for precise and repeatable mounting.
- Bore sizes: 8, 12, 16, 20 mm
- Rubber bumper with stroke adjuster
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable

MXF, Stroke Adjusting Bolt
Stroke adjusting bolt for the series MXF precision slide table.
- Applicable bore sizes: 8, 12, 16, and 20mm
- Adjustable range: 5mm (standard), X11 (15mm), or X12 (25mm)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery