- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- Miniature Precision Slide Table - MXJ-MXPJ6
Miniature Precision Slide Table - MXJ/MXPJ6
The MXJ miniature precision slide table provides travelling parallelism of 0.005 mm in a compact package, height: 10 mm and width: 20mm for the 4 mm bore size. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals. The ports and switch grooves can be specified on either the right or left-side of the body, in a symmetrical location in order to minimize side clearance for adjacent mounting applications.
MXJ, Miniature Precision Slide Table (Linear Bearings)
The MXJ miniature precision slide table provides travelling parallelism of 0.005 mm in a compact package, height: 10 mm and width: 20mm for the 4 mm bore size. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals. The ports and switch grooves can be specified on either the right or left-side of the body, in a symmetrical location in order to minimize side clearance for adjacent mounting applications.
- Bore sizes: 4, 6, 8 mm
- Stroke lengths: 5, 10, 15 and 20 mm
- Stroke adjuster option
- Symmetrical ports and switch grooves capable
- RoHS compliant
- Auto switch capable
MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings)
The MXPJ6 miniature high precision slide table provides travelling parallelism of 0.004 mm and non-rotating accuracy of +/-0.03° in a compact package, height: 17 mm and width: 20mm. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.
- Bore size: 6 mm
- Stroke lengths: 5 and 10 mm
- Non-rotating accuracy +/-0.03°
- Travelling parallelism 0.004 mm
- Rubber bumper
- RoHS compliant
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery