- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- Long Stroke Precision Slide Table - MXW-MXY
Long Stroke Precision Slide Table - MXW/MXY
The MXW & MXY are long stroke precision slide tables that provide constant rigidity throughout the entire stroke (up to 300mm MXW, 400mm MXY) for smooth operation without vibration.

MXW, Long Stroke Precision Slide Table (Recirculating Bearings) - Mechanically Coupled
The MXW is a long stroke precision slide table that provides constant rigidity throughout the entire stroke, up to 300 mm, for smooth operation without vibration. It is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals.
- Bore sizes: 8, 12, 16, 20, 25 mm
- Stroke adjuster options: urethane bumpers or shock absorbers
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable

MXY, Long Stroke Precision Slide Table (Recirculating Bearings) - Magnetically Coupled
The MXY is a long stroke precision slide table, light weight in design that provides constant rigidity throughout the entire stroke, up to 400 mm. It is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the piston rod and seals. The stroke adjuster does not protrude from the slide table's mounting surface for a compact footprint.
- Bore sizes: 6, 8, 12 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery