- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- Precision Slide Table - MXQ-MXS
- Precision Slide Table with Cross Roller Bearings - MXS
Precision Slide Table with Cross Roller Bearings - MXS
The MXS precision slide table integrates guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals.
MXS, Precision Slide Table (Cross Roller Bearings) - Standard Type
The MXS is a precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. Rubber bumpers or shock absorbers stop the slide table and can be paired with a stroke adjuster for precise positioning; available for extend, retract, or both ends in ranges of 0-5 mm, 0-15 mm and 0-25 mm. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Rubber bumper with stroke adjuster
- Shock absorber option
- End lock option in the event of air pressure loss
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
MXSL, Precision Slide Table (Cross Roller Bearings) - Symmetrical Type
The MXSL is a precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. The ports and stroke adjuster positions are located opposite from the standard MXS in a symmetrical or mirror image of each other to minimize clearance for adjacent mounting applications. Rubber bumpers or shock absorbers stop the slide table and can be paired with a stroke adjuster for precise positioning; available for extend, retract, or both ends in ranges of 0-5mm, 0-15mm and 0-25mm. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Rubber bumper with stroke adjuster
- Shock absorber option
- End lock option in the event of air pressure loss
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable
MXS, Accessory, Stroke Adjuster
Stroke adjuster for series MXS Precision Slide Tables. Available with shock absorber at the extension or retraction end.
- Available with stroke adjuster at extension or retraction end
- Available with shock absorber at extension or retraction end
- Applicable bore sizes: 6, 8, 12, 16, 20, and 25mmStandard or symmetric type
- Adjustable range for stroke adjuster (only): 5mm (standard), X11 (15mm), or X12 (25mm)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery