- SMC Home
- Products
- Actuators
- Guided Actuators
- Slide Tables
- Precision Slide Tables for Clean Room - 11-13-22-MX
Precision Slide Tables for Clean Room - 11/13/22-MX*
These precision slide table variations of series MXQ, MXS, MXP, MXJ, and MXPJ6 are specified for use in clean room environments.
13-MXS, Precision Slide Tables (Cross Roller Bearings) - Clean Room Series
The 13-MXS is a clean room, precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. Its surfaces are electroplated using RAYDENT treatment technology, completely integrating the RAYDENT coating with the base metal so the semi-permanent coating will not separate or exfoliate. A relief plate was added to the body to house relief bushings and a vacuum port to vacuum particles equally on both sides of the piston rods to prevent particle leakage. Silicon rubber dust covers and plugs have also been attached to the floating parts to prevent particles from leaking.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Rubber bumper with stroke adjuster
- PTFE grease as standard
- RoHS compliant
- Auto switch capable
13-MXSL, Precision Slide Tables (Cross Roller Bearings) - Clean Room Series, Symmetrical Type
The 13-MXS*L is a clean room, precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. The ports and stroke adjuster positions are located opposite from the 13-MXS, clean room type in a symmetrical or mirror image of each other to minimize clearance for adjacent mounting applications. Its surfaces are electroplated using RAYDENT treatment technology, completely integrating the RAYDENT coating with the base metal so the semi-permanent coating will not separate or exfoliate. A relief plate was added to the body to house relief bushings and a vacuum port to vacuum particles equally on both sides of the piston rods to prevent particle leakage. Silicon rubber dust covers and plugs have also been attached to the floating parts to prevent particles from leaking.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Rubber bumper with stroke adjuster
- PTFE grease as standard
- RoHS compliant
- Auto switch capable
13/22-MXQ, Precision Slide Tables (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series
The 13/22-MXQ, clean room precision slide table uses a specially treated Martensitic stainless steel for its table and guide block to isolate the load bearing from the movement of the dual rods and pison seals to reduce particle generation. A relief plate was added to the body to house relief bushings and a vacuum port to vacuum particles equally on both sides of the piston rods to prevent particle leakage. Silicon rubber dust covers and plugs have also been attached to the floating parts to prevent particles from leaking.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Repeatable positioning accuracy: +/-0.05mm
- Stroke adjuster options: rubber or metal stopper
- PTFE grease used in Clean Room Series
- Lithium grease used in Copper, Fluorine, Silicone-free Series
- RoHS compliant
- Auto switch capable
11/22-MXP, High Precision Slide Table (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series
The 11/22-MXP clean room, high precision slide tables have travelling parallelism of 0.004 mm for all its bore sizes and non-rotating accuracy +/-0.03° for 6 and 10 mm bore sizes and non-rotating accuracy +/-0.04° for 12 and 16 mm bore sizes. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.A vacuum relief port has been added to suction any particles so no dust can be released into the clean room. A dust cap over the piston end cap further prevents dust generation.A special PTFE grease has been applied to 11-MXP's linear guide and piston to inhibit dust generation. A special lithium grease has been applied to 22-MXP's linear guide and piston to inhibit dust generation. For 22-MXP, additionally, copper is not used as a product material as well as substances including halogen (fluorine, chlorine, bromine and iodine) or compounded with silicon are not used.
- Bore sizes: 6, 10, 12, 16 mm
- Non-rotating accuracy +/-0.03° for 10 mm bore
- Non-rotating accuracy +/-0.04° for 12, 16 mm bore
- Stroke adjuster options: rubber, metal stopper or shock absorber
- PTFE grease used in Clean Room Series
- Lithium grease used in Copper, Fluorine, Silicone-free Series
- RoHS compliant
- Auto switch capable
11/22-MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings) - Clean Room/Copper, Fluorine, Silicone-free Series
The 11/22-MXPJ6 miniature high precision slide table provides travelling parallelism of 0.004 mm and non-rotating accuracy of +/-0.03° in a compact package, height: 17 mm and width: 20mm. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.A vacuum relief port has been added to suction any particles so no dust can be released into the clean room. A dust cap over the piston end cap further prevents dust generation.A special PTFE grease has been applied to 11-MXPJ6's linear guide and piston to inhibit dust generation. A special lithium grease has been applied to 22-MXPJ6's linear guide and piston to inhibit dust generation. For 22-MXPJ6, additionally, copper is not used as a product material as well as substances including halogen (fluorine, chlorine, bromine and iodine) or compounded with silicon are not used.
- Bore size: 6 mm
- Stroke lengths: 5 and 10 mm
- Non-rotating accuracy +/-0.03°
- Travelling parallelism 0.004 mm
- Rubber bumper
- PTFE grease used in Clean Room Series
- Lithium grease used in Copper, Fluorine, Silicone-free Series
- RoHS compliant
11-MXJ, Miniature Precision Slide Table (Linear Bearings) - Clean Room Series
The 11-MXJ miniature precision slide table provides travelling parallelism of 0.005 mm in a compact package, height: 10 mm and width: 20mm for the 4 mm bore size. . Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals. A special PTFE grease has been applied to both the linear guide and piston to inhibit dust generation. A vacuum relief port, which can be specified on either the right or left-side of the body, has been added to suction any particles so no dust can be released into the clean room. The ports and switch grooves can also be specified on either the right or left-side of the body, in a symmetrical location in order to minimize side clearance for adjacent mounting applications.
- Bore sizes: 4, 6, 8 mm
- Stroke lengths: 5, 10, 15 and 20 mm
- Stroke adjuster options: rubber or metal stopper
- Symmetrical ports, vacuum ports and switch grooves capable
- PTFE grease as standard
- RoHS compliant
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery