CH
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting Single Rod
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- Compact hydraulic, double acting single rod cylinder
- Bore sizes (mm): 20, 32, 40, 50, 63, 80, 100
- Stroke (mm): 5 to 100
- 3.5Mpa with short overall length
- Auto switch capable
CH(D)Q, Compact Type, Low Pressure Hydraulic Cylinder, Double Acting, Double Rod
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- Compact hydraulic, double acting double rod cylinder
- Bore sizes (mm): 20, 32, 40, 50, 63, 80, 100
- Stroke (mm): 5 to 100
- 3.5 Mpa with short overall length
- Auto switch capable
CH(D)M, Round Type, Low Pressure Hydraulic Cylinder, 20-40mm Bore
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- Round type low pressure hydraulic cylinder
- Bore sizes (mm): 20, 25, 32, 40
- Standard strokes (mm): 25 to 800
- 3.5MPa
- 5 mounting types
- Auto switch capable
CHN, Small Bore Hydraulic Cylinder
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- Nominal pressure: 7 MPa
- Bore size (mm): 20,25,32,40
- Equipped with cushion mechanism
- Reduced cross sectional area
- Lightweight with Built-in magnet
CH(D)KD(20-25), Compact Hydraulic Cylinder Series
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 10MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- JIS standard compact hydraulic cylinder
- Nominal pressure: 10MPa
- Bore sizes: 20~25
- Mounting: basic type
- Auto switch capable
CH(D)KD(32-100), Compact Hydraulic Cylinder Series
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 10MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- JIS standard compact hydraulic cylinder
- Nominal pressure: 10MPa
- Bore sizes: 32~100
- Mounting: basic type
- Auto switch capable
CH(D)KG(20-25), Compact Hydraulic Cylinder Series
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- JIS standard compact hydraulic cylinder
- Nominal pressure: 16MPa
- Bore sizes: 20~25
- Mounting: basic type
- Auto switch capable
CH(D)KG(32-100), Compact Hydraulic Cylinder Series
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- JIS standard compact hydraulic cylinder
- Nominal pressure: 16MPa
- Bore sizes: 32~100
- Mounting: basic type
- Auto switch capable
CH(D)SD, ISO Standard Hydraulic Cylinder, Nominal Pressure (10MPa)
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- Projection area, weight, and overall length has been reduced when compared to the CH2 series
- Applicable bore sizes: 40mm, 50mm, 63mm, 80mm, 100mm
- Nominal pressure: 10 MPa
- Available in 25mm to 1000mm strokes depending on bore size selection
- Auto switch capable
CH(D)SG, ISO Standard Hydraulic Cylinder, Nominal Pressure (16 MPa)
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
- Projection area, weight, and overall length has been reduced when compared to the CH2 series
- Applicable bore sizes: 32mm, 40mm, 50mm, 63mm, 80mm, 100mm
- Nominal pressure: 16 MPa
- Available in 25mm to 1000mm strokes depending on bore size selection
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery