C76
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
C(D)76, Air Cylinder, Double Acting, Single Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Standard, double acting, single rod
- Bore sizes (mm): 32, 40
- Max. operating pressure: 1.0MPa
- Rubber cushion or air cushion
- Rod boots available
C(D)76W, Air Cylinder, Double Acting, Double Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Standard, double acting, double rod
- Bore sizes (mm): 32, 40
- Max. operating pressure: 1.0MPa
- Rubber cushion or air cushion
- Rod boots available
C(D)76-S/T, Air Cylinder, Single Acting, Single Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Air cylinder, single acting, single rod
- Spring return or spring extend
- Bore sizes (mm): 32, 40
- Strokes up to 250mm
- Auto switch capable
C(D)76K, Air Cylinder, Non-rotating, Double Acting, Single Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Double acting, single rod, non-rotating
- Bore sizes (mm): 32, 40
- Strokes up to 300mm (standard)
- Auto switch capable
- Rod boots available
C(D)76K-S/T, Air Cylinder, Non-rotating, Single Acting, Single Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Single acting, single rod, non-rotating
- Spring return or spring extend
- Bore sizes (mm): 32, 40
- Strokes up to 250 mm (standard)
- Auto switch capable
C(D)76R, Air Cylinder, Direct Mounting, Double Acting, Single Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Direct mounting, double acting, single rod
- Bottom side or front side mounting
- Bore size (mm): 32, 40
- Standard strokes up to 200mm
- Auto switch capable
C76-XB6, Air Cylinder, Double Acting, Single Rod, High Temperature
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Double acting, single rod, high temperature
- Bore sizes (mm): 32, 40
- Standard strokes up to 300mm
- High operating temperature: -10 to 150 °C
C76-XB7, Air Cylinder, Double Acting, Single Rod, Low Temperature
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Double acting, single rod, low temperature
- Bore sizes (mm): 32, 40
- Standard strokes up to 300mm
- Low operating temperature: -55 to 70°C
C(D)76-XB9, Air Cylinder, Double Acting, Single Rod, Low Friction
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Double acting, single rod, low friction
- Bore sizes (mm): 32, 40
- Standard strokes up to 300mm
- Auto switch capable
C76, Accessory, Mounting Brackets
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Accessory: mounting brackets
- Types: C (clevis), F (flange/foot), T (trunnion)
- Applicable Bore Sizes: 32mm, 40mm
C76, Accessory, Floating Joints
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Accessory: floating jonts
- Applicable Series: C76
- Applicable bore sizes: 32mm, 40mm
C76, Accessory, Knuckle Joints
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Accessory: knuckle joints
- Single and double types
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery