- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C76
- CD76R Air Cylinder Direct Mounting Double Acting Single Rod
C(D)76R, Air Cylinder, Direct Mounting, Double Acting, Single Rod
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Direct mounting, double acting, single rod
- Bottom side or front side mounting
- Bore size (mm): 32, 40
- Standard strokes up to 200mm
- Auto switch capable
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.