- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C76
- C76-XB7 Air Cylinder Double Acting Single Rod Low Temperature
C76-XB7, Air Cylinder, Double Acting, Single Rod, Low Temperature
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Double acting, single rod, low temperature
- Bore sizes (mm): 32, 40
- Standard strokes up to 300mm
- Low operating temperature: -55 to 70°C
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.