C(D)76, Air Cylinder, Double Acting, Single Rod

The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.

  • Standard, double acting, single rod
  • Bore sizes (mm): 32, 40
  • Max. operating pressure: 1.0MPa
  • Rubber cushion or air cushion
  • Rod boots available
C(D)76, Air Cylinder, Double Acting, Single Rod
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Rod Boot Configuration Status
Switch Mounting Configuration Status
Stainless Steel Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate