- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- C76
- C76-XB6 Air Cylinder Double Acting Single Rod High Temperature
C76-XB6, Air Cylinder, Double Acting, Single Rod, High Temperature
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
- Double acting, single rod, high temperature
- Bore sizes (mm): 32, 40
- Standard strokes up to 300mm
- High operating temperature: -10 to 150 °C
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.