- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Clean Room
Rodless Cylinder - Magnetically Coupled - Clean Room
Rodless cylinder, magnetically coupled clean room series is specifically designed for low particle generation which is perfect for clean room applications.
Rodless Cylinder, 12-CY3B-Z, Clean Room, Magnetically Coupled (mm Stroke) - Basic Type
The 12-CY3B-Z Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-CY3B-Z must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500, 3000, 5000 mm
- Minimum operating pressure: 0.12 ~0.16 MPa (17 ~ 23 psi)
- Speed: 50 ~ 500 mm/sec.
- Fluorine grease
- ISO Class 5 (Class 100)
Rodless Cylinder, 12-CY3R, Clean Room, Magnetically Coupled, Direct Mount
The 12-CY3R Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-CY3R must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1300 mm
- Direct mount type
- Speed: 50 ~ 400 mm/sec.
- Fluorine grease
- ISO Class 5 (Class 100)
- Auto switch capable
Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled
The 12-REA, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The 12-REA features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-REA must be used with an external guide to support the load.
- Bore sizes: 25, 32 40, 50, 63 mm
- Stroke lengths: 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke length: 1300 mm (25, 32, 40, 50 & 63 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
Rodless Cylinder, CYP, Magnetically Coupled Clean Room
With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.
- Magnetically coupled cylinder with guide
- Shock-free cushioning structure
- Bore sizes: 15mm and 32mm
- Auto switch capable
- Cleaned, assembled & double packed in a clean room
Rodless Cylinder, CYV, Magnetically Coupled - for High Vacuum Environments
With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.
- Rodless cylinder for vacuum
- Low particulate generation
- Bore sizes: 15mm, 32mm
- Low leakage
- Fine adjustments at end of stroke
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery