- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Direct Mount
Rodless Cylinder - Magnetically Coupled - Direct Mount
Rodless cylinder, magnetically coupled series CY3R type includes a direct mount auto-switch rail. Magnetically coupled cylinders have a wide range of applications, and save mounting space.
Rodless Cylinder CY3R-N, Magnetically Coupled Direct Mount w/o Switch Rail
The CY3R Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. The CY3R series has resin based lube retainers installed on the dust seal to more evenly distrubute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance. Please note the CY3R-N must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
- Stoke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1200, 1500, 2000 mm
- Minimum operating pressure: 0.12 ~ 0.16 MPa (17 ~ 23 psi)
- Direct mount type
- Speed: 50 ~ 500 mm/sec.
- Auto switch capable
- Option include: High Speed, 1500 mm/sec. (X160), Hard Chrome Plating (X322)
Rodless Cylinder, CY3R-Z, Magnetically Coupled, Direct Mount w/Switch Rail
The CY3R-Z Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. The CY3R-Z series has resin based lube retainers installed on the dust seal to more evenly distribute lubricant for a reduction in minimum operating pressure. 70% longer wear rings will distribute a side load over a larger contact area for improved bearing performance. Please note the CY3R-Z must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1200, 1500, 2000 mm
- Minimum operating pressure: 0.12 ~ 0.16 MPa (17 ~ 23 psi)
- Direct mount type
- Speed: 50 ~ 500 mm/sec
- Auto switch capable
- Options include: High Speed, 1500 mm/sec. (X160), Hard Chrome Plating (X322)
Rodless Cylinder, 12-CY3R, Clean Room, Magnetically Coupled, Direct Mount
The 12-CY3R Rodless Cylinder - Magnetically Coupled uses industrial strength magnets located in the piston and external carriage to form a single unit that will travel when actuated with air pressure. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-CY3R must be used with an external guide to support the load.
- Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1300 mm
- Direct mount type
- Speed: 50 ~ 400 mm/sec.
- Fluorine grease
- ISO Class 5 (Class 100)
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery