- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Sine Wave Motion
- Rodless Cylinder REB Magnetically Coupled Sine Accelerating Decelaration
Rodless Cylinder, REB, Magnetically Coupled, Sine, Accelerating & Decelaration
The REB, Sine Rodless Cylinder - Magnetically Coupled accelerates smoothly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 600 mm/sec.
Rodless Cylinder, REBR, Magnetically Coupled, Smooth Accelerating & Decelarating Rodless Cylinder - Direct Mount
The REB series is a sine rodless cylinder, with a maximum speed of 600mm/s, available in 3 bore sizes. Model REBR, a non-integrated guide, direct mount type is capable of mounting from the top or one side. Compact, external dimensions allow the REBR to be used when space is very limited. Model REBH is an integrated guide type cylinder. The use of a linear guide facilitates a large load, large moment and high precision. The REBH is available in a one or two axis style.
- Non-integrated guide type, direct mount cylinder
- Maximum speed of 600mm/s
- Rotation can be stopped within an allowable range
- Compact external dimensions
- Bore sizes (mm): 15, 25, 32
- Auto switch capable
Rodless Cylinder, REBH, Magnetically Coupled, Smooth Accelerating & Decelarating Rodless Cylinder - High Precision Guide
The REB series is a sine rodless cylinder, with a maximum speed of 600mm/s, available in 3 bore sizes. Model REBR, a non-integrated guide, direct mount type is capable of mounting from the top or one side. Compact, external dimensions allow the REBR to be used when space is very limited. Model REBH is an integrated guide type cylinder. The use of a linear guide facilitates a large load, large moment and high precision. The REBH is available in a one or two axis style.
- Integrated guide type, high precision, sine rodless cylinder
- Linear guide facilitates large load, large moment and high
precision - Maximum speed of 600mm/s
- A top cover over the sliding parts of the cylinder prevents
scratches and damage - Bore sizes (mm): 15, 25, 32
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery