- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - w- Protective Cover
- Rodless Cylinder MY1W Mechanically Jointed - w- Protective Cover
Rodless Cylinder, MY1*W, Mechanically Jointed - w/ Protective Cover
The MY1W Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust cover for dustproofing and water resistance. A side seal option is available for added protection in harsher environments. This design offers a compact footprint compared to rod-style cylinders and features a low profile. It is available in either an integrated slide bearing guide for lateral stability providing to protect from side load impacts or an integrated cam follower guide to provide smooth and precise slide table movement. Air cushions are standard and external shock absorbers are optional.
Rodless Cylinder, MY1*W, Mechanically Jointed - w/ Protective Cover
The MY1W Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust cover for dustproofing and water resistance. A side seal option is available for added protection in harsher environments. This design offers a compact footprint compared to rod-style cylinders and features a low profile. It is available in either an integrated slide bearing guide for lateral stability providing to protect from side load impacts or an integrated cam follower guide to provide smooth and precise slide table movement. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 3000 mm (XB11)
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery